How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | O: | 2.91 in |
| AK: | 4.5 | H-Tap size: | 3/8 - 16 in |
| A: | 2.94 | I: | 3.77 in |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| J: | 4 in | G: | 1.06 |
| D: | 2.69 | BD: | 5.88 |
| K: | 2 in | TAP Depth: | 0.69 in |
| B: | 5.25 | BF: | 0.41 |
| N: | 4.88 | AJ: | 5.88 |
| T: | 1 | C: | 6.88 in |
| LQ: | 4.63 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 3.89 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.44 |
| Product Line: | OE Series | Series: | OE Series |
| Output RPM: | 350 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | UF-1 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

