How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | A: | 2.94 |
| O: | 2.91 in | J: | 4 in |
| AJ: | 5.88 | H-Tap size: | 3/8 - 16 in |
| F: | 2.13 | BD: | 5.88 |
| D: | 2.69 | N: | 4.88 |
| G: | 1.06 | TAP Depth: | 0.69 in |
| K: | 2 in | B: | 5.25 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| AK: | 4.5 | BF: | 0.41 |
| C: | 6.88 in | I: | 3.77 in |
| T: | 1 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56 |
| Assembly: | UF-1 | Input HP @ 1750 RPM: | 0.674 |
| Output Diameter (in): | 1 in | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.44 |
| Output RPM: | 29.2 | Product Line: | OE Series |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

