How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | AJ: | 5.88 |
| BF: | 0.41 | LQ: | 4.63 in |
| F: | 2.13 | J: | 4 in |
| O: | 2.91 in | B: | 5.25 |
| I: | 3.77 in | BE: | 0.38 in |
| K: | 2 in | C: | 6.88 in |
| T: | 1 | H-Tap size: | 3/8 - 16 in |
| N: | 4.88 | D: | 2.69 |
| A: | 2.94 | TAP Depth: | 0.69 in |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.674 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.44 |
| Output Diameter (in): | 1 in | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Series: | OE Series | Assembly: | UF-1 |
| Motor Frame Size: | 56 | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

