How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.88 in | J: | 4 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| H-Tap size: | 3/8 - 16 in | O: | 2.91 in |
| G: | 1.06 | B: | 5.25 |
| AK: | 4.5 | BE: | 0.38 in |
| T: | 1 | K: | 2 in |
| A: | 2.94 | TAP Depth: | 0.69 in |
| D: | 2.69 | I: | 3.77 in |
| AJ: | 5.88 | BF: | 0.41 |
| N: | 4.88 | F: | 2.13 |
| LQ: | 4.63 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Line: | OE Series | Motor Frame Size: | 56 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.44 | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 3.47 | Series: | OE Series |
| Output Shaft Direction: | 1 | Assembly: | UF-1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

