How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.94 | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 2.375 in | G: | 1.06 |
| J: | 4 in | F: | 2.13 |
| TAP Depth: | 0.69 in | BE: | 0.38 in |
| C: | 6.88 in | AK: | 4.5 |
| BD: | 5.88 | BF: | 0.41 |
| K: | 2 in | LQ: | 4.63 in |
| B: | 5.25 | I: | 3.77 in |
| N: | 4.88 | O: | 2.91 in |
| T: | 1 | AJ: | 5.88 |
| D: | 2.69 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 56 | Output Shaft Direction: | 1 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.455 | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Assembly: | UF-1 |
| Output Key: | 1/4 X 2.44 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Series Code: | OE | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

