How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | TAP Depth: | 0.69 in |
| LQ: | 4.63 in | I: | 3.77 in |
| BE: | 0.38 in | K: | 2 in |
| G: | 1.06 | AK: | 4.5 |
| N: | 4.88 | A: | 2.94 |
| BD: | 5.88 | C: | 6.88 in |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.375 in |
| F: | 2.13 | AJ: | 5.88 |
| B: | 5.25 | J: | 4 in |
| D: | 2.69 | T: | 1 |
| O: | 2.91 in |
Technical Specifications
| Input Style: | C-Face Quill | Series Code: | OE |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Output Shaft: | Solid Shaft |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Series: | OE Series |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | UF-1 | Output Key: | 1/4 X 2.44 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.455 |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

