How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | AJ: | 5.88 |
| T: | 1 | O*: | 2.69 in |
| BD: | 5.88 | D: | 2.69 |
| F: | 2.13 | A: | 2.94 |
| C: | 6.88 in | N: | 4.88 |
| G: | 1.06 | BE: | 0.38 in |
| K: | 2 in | O: | 2.91 in |
| LQ: | 4.63 in | I: | 3.77 in |
| BF: | 0.41 | H-Tap size: | 3/8 - 16 in |
| B: | 5.25 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | TAP Depth: | 0.69 in |
Technical Specifications
| Ratio: | 15:1 | Output Key: | 1/4 X 2.44 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 2.3 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | Assembly: | UF-2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

