How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | AJ: | 5.88 |
| F: | 2.13 | D: | 2.69 |
| I: | 3.77 in | A: | 2.94 |
| O*: | 2.69 in | BE: | 0.38 in |
| LQ: | 4.63 in | B: | 5.25 |
| TAP Depth: | 0.69 in | K: | 2 in |
| AK: | 4.5 | BD: | 5.88 |
| O: | 2.91 in | J: | 4 in |
| BF: | 0.41 | C: | 6.88 in |
| H-Tap size: | 3/8 - 16 in | T: | 1 |
| Center Distance (in): | 2.375 in | N: | 4.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.83 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1 in | Series: | OE Series |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Assembly: | UF-2 | Motor Frame Size: | 140 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | OE Series | Output Key: | 1/4 X 2.44 |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

