How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | A: | 2.94 |
| TAP Depth: | 0.69 in | N: | 4.88 |
| G: | 1.06 | O*: | 2.69 in |
| LQ: | 4.63 in | BE: | 0.38 in |
| F: | 2.13 | D: | 2.69 |
| J: | 4 in | C: | 6.88 in |
| AJ: | 5.88 | BD: | 5.88 |
| T: | 1 | I: | 3.77 in |
| O: | 2.91 in | AK: | 4.5 |
| K: | 2 in | BF: | 0.41 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.44 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | OE Series |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140 | Ratio: | 25:1 |
| Product Line: | OE Series | Assembly: | UF-2 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 1.51 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

