How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.94 | F: | 2.13 |
| BD: | 5.88 | I: | 3.77 in |
| J: | 4 in | O*: | 2.69 in |
| O: | 2.91 in | LQ: | 4.63 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| G: | 1.06 | B: | 5.25 |
| D: | 2.69 | H-Tap size: | 3/8 - 16 in |
| AJ: | 5.88 | TAP Depth: | 0.69 in |
| T: | 1 | BE: | 0.38 in |
| AK: | 4.5 | N: | 4.88 |
| C: | 6.88 in | K: | 2 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Assembly: | UF-2 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.32 |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.44 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Motor Frame Size: | 140 |
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Ratio: | 30:1 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

