How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | J: | 4 in |
| D: | 2.69 | BE: | 0.38 in |
| B: | 5.25 | I: | 3.77 in |
| T: | 1 | G: | 1.06 |
| H-Tap size: | 3/8 - 16 in | BD: | 5.88 |
| TAP Depth: | 0.69 in | F: | 2.13 |
| O*: | 2.69 in | K: | 2 in |
| BF: | 0.41 | A: | 2.94 |
| O: | 2.91 in | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| C: | 6.88 in | N: | 4.88 |
Technical Specifications
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.44 |
| Output RPM: | 350 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.89 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 2 |
| Series: | OE Series | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Assembly: | UF-2 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Output Diameter (in): | 1 in | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

