How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | F: | 2.13 |
| J: | 4 in | A: | 2.94 |
| BD: | 5.88 | G: | 1.06 |
| TAP Depth: | 0.69 in | K: | 2 in |
| AJ: | 5.88 | D: | 2.69 |
| BF: | 0.41 | I: | 3.77 in |
| O: | 2.91 in | LQ: | 4.63 in |
| O*: | 2.69 in | C: | 6.88 in |
| Center Distance (in): | 2.375 in | H-Tap size: | 3/8 - 16 in |
| AK: | 4.5 | N: | 4.88 |
| T: | 1 | BE: | 0.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Assembly: | UF-2 | Series Code: | OE |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.44 | Output Diameter (in): | 1 in |
| Ratio: | 7.5:1 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 7.5:1 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | OE Series |
| Series: | OE Series | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3.47 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

