How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| TAP Depth: | 0.69 in | BF: | 0.41 |
| B: | 5.25 | G: | 1.06 |
| I: | 3.77 in | C: | 6.88 in |
| D: | 2.69 | O: | 2.91 in |
| O*: | 2.69 in | A: | 2.94 |
| AK: | 4.5 | K: | 2 in |
| F: | 2.13 | N: | 4.88 |
| J: | 4 in | LQ: | 4.63 in |
| H-Tap size: | 3/8 - 16 in | T: | 1 |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | UF-2 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Input Bore (C Face): | 0.875 | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140 |
| Input HP @ 1750 RPM: | 3.47 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series: | OE Series |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.44 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

