How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| C: | 6.88 in | O: | 2.91 in |
| AJ: | 5.88 | BD: | 5.88 |
| T: | 1 | LQ: | 4.63 in |
| O*: | 2.69 in | A: | 2.94 |
| D: | 2.69 | J: | 4 in |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.69 in |
| N: | 4.88 | K: | 2 in |
| BE: | 0.38 in | I: | 3.77 in |
| G: | 1.06 | F: | 2.13 |
| B: | 5.25 | BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.44 |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | UF-2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.455 | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

