How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | H-Tap size: | 3/8 - 16 in |
| AJ: | 5.88 | O*: | 2.69 in |
| I: | 3.77 in | T: | 1 |
| AK: | 4.5 | A: | 2.94 |
| G: | 1.06 | B: | 5.25 |
| BF: | 0.41 | O: | 2.91 in |
| C: | 6.88 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | N: | 4.88 |
| BE: | 0.38 in | TAP Depth: | 0.69 in |
| LQ: | 4.63 in | BD: | 5.88 |
| J: | 4 in | F: | 2.13 |
Technical Specifications
| Ratio Range: | 80:1 | Output Key: | 1/4 X 2.44 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Ratio: | 80:1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 21.9 | Output Diameter (in): | 1 in |
| Series: | OE Series | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 0.455 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Motor Frame Size: | 140 | Assembly: | UF-2 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

