How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | N: | 4.88 |
| AJ: | 7.25 | B: | 5.25 |
| TAP Depth: | 0.69 in | Center Distance (in): | 2.375 in |
| LQ1: | 5.06 in | O: | 2.91 in |
| H-Tap size: | 3/8 - 16 in | I: | 3.77 in |
| T: | 1 | F: | 2.13 |
| J: | 4 in | C: | 6.88 in |
| AK: | 8.5 | D: | 2.69 |
| A: | 2.94 | O*: | 2.69 in |
| BE1: | 0.5 in | BF: | 0.53 |
| BD: | 9 | G: | 1.06 |
Technical Specifications
| Center Distance (in): | 2.375 | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/4 X 2.44 | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Assembly: | UF-2 |
| Output RPM: | 17.5 | Motor Frame Size: | 180 |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Series: | OE Series | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 0.307 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Type: | Right Angle |
| Series Code: | OE | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

