How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | Center Distance (in): | 2.375 in |
| AK: | 8.5 | D: | 2.69 |
| H-Tap size: | 3/8 - 16 in | O*: | 2.69 in |
| C: | 6.88 in | K: | 2 in |
| BE1: | 0.5 in | T: | 1 |
| BD: | 9 | TAP Depth: | 0.69 in |
| G: | 1.06 | A: | 2.94 |
| BF: | 0.53 | I: | 3.77 in |
| N: | 4.88 | O: | 2.91 in |
| LQ1: | 5.06 in | B: | 5.25 |
| F: | 2.13 | AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.44 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Series: | OE Series |
| Output RPM: | 117 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | UF-2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series | Series Code: | OE |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.3 |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1 in | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

