How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | BD: | 9 |
| D: | 2.69 | TAP Depth: | 0.69 in |
| BF: | 0.53 | AJ: | 7.25 |
| K: | 2 in | O: | 2.91 in |
| O*: | 2.69 in | H-Tap size: | 3/8 - 16 in |
| B: | 5.25 | C: | 6.88 in |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| F: | 2.13 | LQ1: | 5.06 in |
| N: | 4.88 | BE1: | 0.5 in |
| G: | 1.06 | A: | 2.94 |
| I: | 3.77 in | J: | 4 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.44 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 180 |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Series: | OE Series | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 x 1/8 |
| Input HP @ 1750 RPM: | 1.32 | Ratio Range: | 30:1 |
| Assembly: | UF-2 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

