How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| H-Tap size: | 3/8 - 16 in | G: | 1.06 |
| Center Distance (in): | 2.375 in | N: | 4.88 |
| I: | 3.77 in | AK: | 8.5 |
| A: | 2.94 | LQ1: | 5.06 in |
| T: | 1 | TAP Depth: | 0.69 in |
| K: | 2 in | J: | 4 in |
| D: | 2.69 | O*: | 2.69 in |
| F: | 2.13 | BF: | 0.53 |
| C: | 6.88 in | B: | 5.25 |
| BD: | 9 | O: | 2.91 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.32 |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Motor Frame Size: | 180 | Center Distance (in): | 2.375 |
| Ratio: | 30:1 | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 2.44 | Series Code: | OE |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Assembly: | UF-2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Product Line: | OE Series | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 1 in | Series: | OE Series |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

