How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | H-Tap size: | 3/8 - 16 in |
| F: | 2.13 | N: | 4.88 |
| BF: | 0.53 | AJ: | 7.25 |
| T: | 1 | LQ1: | 5.06 in |
| Center Distance (in): | 2.375 in | C: | 6.88 in |
| B: | 5.25 | BD: | 9 |
| O*: | 2.69 in | K: | 2 in |
| TAP Depth: | 0.69 in | A: | 2.94 |
| D: | 2.69 | G: | 1.06 |
| I: | 3.77 in | BE1: | 0.5 in |
| O: | 2.91 in | AK: | 8.5 |
Technical Specifications
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Assembly: | UF-2 | Series: | OE Series |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.44 |
| Motor Frame Size: | 180 | Input Style: | C-Face Quill |
| Ratio: | 30:1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.32 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Product Line: | OE Series |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 x 1/8 | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

