How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | O*: | 2.69 in |
| J: | 4 in | T: | 1 |
| K: | 2 in | F: | 2.13 |
| LQ1: | 5.06 in | AJ: | 7.25 |
| H-Tap size: | 3/8 - 16 in | O: | 2.91 in |
| A: | 2.94 | D: | 2.69 |
| AK: | 8.5 | B: | 5.25 |
| N: | 4.88 | BD: | 9 |
| G: | 1.06 | Center Distance (in): | 2.375 in |
| C: | 6.88 in | BE1: | 0.5 in |
| TAP Depth: | 0.69 in | I: | 3.77 in |
Technical Specifications
| Assembly: | UF-2 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Ratio: | 40:1 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.44 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Series Code: | OE |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.04 |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

