How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | O*: | 2.69 in |
| A: | 2.94 | I: | 3.77 in |
| BF: | 0.53 | J: | 4 in |
| BD: | 9 | K: | 2 in |
| H-Tap size: | 3/8 - 16 in | C: | 6.88 in |
| TAP Depth: | 0.69 in | BE1: | 0.5 in |
| O: | 2.91 in | B: | 5.25 |
| T: | 1 | LQ1: | 5.06 in |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| F: | 2.13 | G: | 1.06 |
| N: | 4.88 | AK: | 8.5 |
Technical Specifications
| Output RPM: | 350 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Series: | OE Series | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series |
| Assembly: | UF-2 | Motor Frame Size: | 180 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.89 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.44 | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

