How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BD: | 9 |
| I: | 3.77 in | N: | 4.88 |
| O: | 2.91 in | BF: | 0.53 |
| J: | 4 in | Center Distance (in): | 2.375 in |
| AK: | 8.5 | C: | 6.88 in |
| T: | 1 | AJ: | 7.25 |
| BE1: | 0.5 in | O*: | 2.69 in |
| A: | 2.94 | K: | 2 in |
| G: | 1.06 | B: | 5.25 |
| H-Tap size: | 3/8 - 16 in | LQ1: | 5.06 in |
| TAP Depth: | 0.69 in | F: | 2.13 |
Technical Specifications
| Output Key: | 1/4 X 2.44 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Assembly: | UF-2 |
| Output Shaft: | Solid Shaft | Input Style: | C-Face Quill |
| Service Factor: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Product Line: | OE Series | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series |
| Motor Frame Size: | 180 | Input HP @ 1750 RPM: | 0.847 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

