How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | C: | 6.88 in |
| F: | 2.13 | O: | 2.91 in |
| BE1: | 0.5 in | BD: | 9 |
| AJ: | 7.25 | LQ1: | 5.06 in |
| G: | 1.06 | O*: | 2.69 in |
| H-Tap size: | 3/8 - 16 in | AK: | 8.5 |
| A: | 2.94 | I: | 3.77 in |
| TAP Depth: | 0.69 in | Center Distance (in): | 2.375 in |
| B: | 5.25 | K: | 2 in |
| BF: | 0.53 | J: | 4 in |
| T: | 1 | N: | 4.88 |
Technical Specifications
| Ratio Range: | 50:1 | Center Distance (in): | 2.375 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Line: | OE Series | Output Key: | 1/4 X 2.44 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Series: | OE Series |
| Motor Frame Size: | 180 | Input RPM: | 1,750 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Assembly: | UF-2 | Input HP @ 1750 RPM: | 0.847 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

