How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | C: | 6.88 in |
| A: | 2.94 | BF: | 0.53 |
| J: | 4 in | O: | 2.91 in |
| F: | 2.13 | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.375 in | N: | 4.88 |
| T: | 1 | BD: | 9 |
| K: | 2 in | I: | 3.77 in |
| H-Tap size: | 3/8 - 16 in | G: | 1.06 |
| D: | 2.69 | AJ: | 7.25 |
| B: | 5.25 | BE1: | 0.5 in |
| LQ1: | 5.06 in | O*: | 2.69 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180 |
| Series Code: | OE | Series: | OE Series |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | UF-2 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Output Key: | 1/4 X 2.44 | Input HP @ 1750 RPM: | 3.47 |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series |
| Output Shaft Direction: | 2 | Output RPM: | 233 |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

