How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | N: | 4.88 |
| AK: | 8.5 | BE1: | 0.5 in |
| O*: | 2.69 in | A: | 2.94 |
| D: | 2.69 | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.69 in | LQ1: | 5.06 in |
| T: | 1 | G: | 1.06 |
| K: | 2 in | O: | 2.91 in |
| BF: | 0.53 | F: | 2.13 |
| B: | 5.25 | C: | 6.88 in |
| I: | 3.77 in | BD: | 9 |
| AJ: | 7.25 | J: | 4 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input HP @ 1750 RPM: | 3.47 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 2.44 | Shaft Seal Material: | Viton |
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Series Code: | OE |
| Assembly: | UF-2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Output Shaft: | Solid Shaft |
| Center Distance (in): | 2.375 | Motor Frame Size: | 180 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

