How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BE1: | 0.5 in |
| I: | 3.77 in | AK: | 8.5 |
| O*: | 2.69 in | O: | 2.91 in |
| A: | 2.94 | K: | 2 in |
| T: | 1 | BF: | 0.53 |
| J: | 4 in | TAP Depth: | 0.69 in |
| AJ: | 7.25 | BD: | 9 |
| LQ1: | 5.06 in | F: | 2.13 |
| Center Distance (in): | 2.375 in | G: | 1.06 |
| N: | 4.88 | H-Tap size: | 3/8 - 16 in |
| B: | 5.25 | C: | 6.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.455 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.44 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Product Line: | OE Series | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Assembly: | UF-2 |
| Series: | OE Series | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | Output RPM: | 21.9 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Motor Frame Size: | 180 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

