How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | O: | 2.91 in |
| D: | 2.69 | BD: | 5.88 |
| N: | 4.88 | AK: | 4.5 |
| BF: | 0.41 | C: | 6.88 in |
| G: | 1.06 | BE: | 0.38 in |
| K: | 2 in | B: | 5.25 |
| F: | 2.13 | T: | 1 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| LQ: | 4.63 in | O*: | 2.69 in |
| A: | 2.94 | J: | 4 in |
| AJ: | 5.88 | TAP Depth: | 0.69 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Product Line: | OE Series | Output Shaft Direction: | 2 |
| Assembly: | UF-2 | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Motor Frame Size: | 56 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 3.08 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series | Output Key: | 1/4 X 2.44 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

