How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| J: | 4 in | I: | 3.77 in |
| B: | 5.25 | C: | 6.88 in |
| N: | 4.88 | O: | 2.91 in |
| LQ: | 4.63 in | K: | 2 in |
| T: | 1 | G: | 1.06 |
| H-Tap size: | 3/8 - 16 in | D: | 2.69 |
| BF: | 0.41 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | TAP Depth: | 0.69 in |
| A: | 2.94 | F: | 2.13 |
| O*: | 2.69 in | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | UF-2 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Input RPM: | 1,750 | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series | Input HP @ 1750 RPM: | 0.307 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.44 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

