How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1 |
| A: | 2.94 | I: | 3.77 in |
| O: | 2.91 in | BD: | 5.88 |
| AK: | 4.5 | B: | 5.25 |
| Center Distance (in): | 2.375 in | J: | 4 in |
| N: | 4.88 | D: | 2.69 |
| C: | 6.88 in | BF: | 0.41 |
| F: | 2.13 | LQ: | 4.63 in |
| H-Tap size: | 3/8 - 16 in | BE: | 0.38 in |
| K: | 2 in | TAP Depth: | 0.69 in |
| O*: | 2.69 in | G: | 1.06 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/4 X 2.44 |
| Input HP @ 1750 RPM: | 0.307 | Output Diameter (in): | 1 in |
| Assembly: | UF-2 | Motor Frame Size: | 56 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | OE |
| Service Factor: | 1 | Series: | OE Series |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

