How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.94 | F: | 2.13 |
| B: | 5.25 | BE: | 0.38 in |
| G: | 1.06 | AK: | 4.5 |
| BF: | 0.41 | N: | 4.88 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| D: | 2.69 | J: | 4 in |
| C: | 6.88 in | K: | 2 in |
| O*: | 2.69 in | I: | 3.77 in |
| H-Tap size: | 3/8 - 16 in | T: | 1 |
| TAP Depth: | 0.69 in | O: | 2.91 in |
| LQ: | 4.63 in | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Series: | OE Series | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.51 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Output Diameter (in): | 1 in | Assembly: | UF-2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.44 | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

