How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | D: | 2.69 |
| A: | 2.94 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | K: | 2 in |
| C: | 6.88 in | BE: | 0.38 in |
| AJ: | 5.88 | B: | 5.25 |
| BF: | 0.41 | O*: | 2.69 in |
| O: | 2.91 in | J: | 4 in |
| LQ: | 4.63 in | N: | 4.88 |
| AK: | 4.5 | F: | 2.13 |
| T: | 1 | BD: | 5.88 |
| TAP Depth: | 0.69 in | G: | 1.06 |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Output Key: | 1/4 X 2.44 | Input HP @ 1750 RPM: | 1.51 |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Output RPM: | 70 | Product Line: | OE Series |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Service Factor: | 1 | Series Code: | OE |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Assembly: | UF-2 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

