How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 3.77 in |
| TAP Depth: | 0.69 in | AK: | 4.5 |
| C: | 6.88 in | F: | 2.13 |
| AJ: | 5.88 | H-Tap size: | 3/8 - 16 in |
| LQ: | 4.63 in | G: | 1.06 |
| T: | 1 | O: | 2.91 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| J: | 4 in | BF: | 0.41 |
| B: | 5.25 | A: | 2.94 |
| O*: | 2.69 in | BE: | 0.38 in |
| K: | 2 in | N: | 4.88 |
Technical Specifications
| Output Shaft: | Solid Shaft | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 30:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Assembly: | UF-2 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.44 | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 1.32 | Series: | OE Series |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

