How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.88 in | O*: | 2.69 in |
| A: | 2.94 | G: | 1.06 |
| AK: | 4.5 | LQ: | 4.63 in |
| F: | 2.13 | N: | 4.88 |
| AJ: | 5.88 | BD: | 5.88 |
| TAP Depth: | 0.69 in | BF: | 0.41 |
| H-Tap size: | 3/8 - 16 in | O: | 2.91 in |
| BE: | 0.38 in | T: | 1 |
| I: | 3.77 in | K: | 2 in |
| J: | 4 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | B: | 5.25 |
Technical Specifications
| Output Key: | 1/4 X 2.44 | Product Line: | OE Series |
| Series: | OE Series | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Assembly: | UF-2 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 3.89 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1 in | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

