How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | K: | 2 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | J: | 4 in |
| G: | 1.06 | I: | 3.77 in |
| O: | 2.91 in | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 2.375 in | TAP Depth: | 0.69 in |
| D: | 2.69 | N: | 4.88 |
| A: | 2.94 | LQ: | 4.63 in |
| T: | 1 | O*: | 2.69 in |
| C: | 6.88 in | B: | 5.25 |
| F: | 2.13 | AK: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.44 |
| Gear Type: | Worm | Output RPM: | 35 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Input Style: | C-Face Quill |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Motor Frame Size: | 56 | Shaft Seal Material: | Viton |
| Series: | OE Series | Assembly: | UF-2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.847 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

