How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | H-Tap size: | 3/8 - 16 in |
| O*: | 2.69 in | AJ: | 5.88 |
| A: | 2.94 | O: | 2.91 in |
| LQ: | 4.63 in | BE: | 0.38 in |
| G: | 1.06 | J: | 4 in |
| D: | 2.69 | TAP Depth: | 0.69 in |
| F: | 2.13 | N: | 4.88 |
| B: | 5.25 | T: | 1 |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 2.375 in | K: | 2 in |
| BD: | 5.88 | C: | 6.88 in |
Technical Specifications
| Output Diameter (in): | 1 in | Ratio: | 7.5:1 |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.47 |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Gear Type: | Worm | Assembly: | UF-2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.44 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.375 |
| Series: | OE Series | Motor Frame Size: | 56 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

