How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | D: | 2.69 |
| A: | 2.94 | O: | 2.91 in |
| TAP Depth: | 0.69 in | AJ: | 5.88 |
| AK: | 4.5 | K: | 2 in |
| BE: | 0.38 in | C: | 6.88 in |
| BF: | 0.41 | O*: | 2.69 in |
| B: | 5.25 | N: | 4.88 |
| LQ: | 4.63 in | I: | 3.77 in |
| G: | 1.06 | J: | 4 in |
| F: | 2.13 | Center Distance (in): | 2.375 in |
| T: | 1 | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Assembly: | UF-2 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 0.455 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Ratio: | 80:1 | Output Key: | 1/4 X 2.44 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Motor Frame Size: | 56 | Output Shaft: | Solid Shaft |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Series: | OE Series |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

