How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | A: | 2.94 |
| TAP Depth: | 0.69 in | BD: | 5.88 |
| F: | 2.13 | O: | 2.91 in |
| B: | 5.25 | C: | 6.88 in |
| T: | 1 | BE: | 0.38 in |
| K: | 2 in | AJ: | 5.88 |
| I: | 3.77 in | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 2.375 in | N: | 4.88 |
| BF: | 0.41 | J: | 4 in |
| LQ: | 4.63 in | D: | 2.69 |
| AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140 | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Center Distance (in): | 2.375 | Assembly: | UF-3 |
| Output Shaft Direction: | 3 | Output Key: | 1/4 X 2.44 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.08 |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio: | 10:1 |
| Series: | OE Series | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 3 | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

