How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.94 | BD: | 5.88 |
| AJ: | 5.88 | G: | 1.06 |
| D: | 2.69 | N: | 4.88 |
| B: | 5.25 | T: | 1 |
| O: | 2.91 in | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | K: | 2 in |
| J: | 4 in | AK: | 4.5 |
| F: | 2.13 | I: | 3.77 in |
| C: | 6.88 in | BF: | 0.41 |
| LQ: | 4.63 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 3 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 140 |
| Assembly: | UF-3 | Output Shaft Direction: | 3 |
| Product Line: | OE Series | Gear Type: | Worm |
| Ratio: | 10:1 | Output Shaft: | Solid Shaft |
| Input Bore (C Face): | 0.875 | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.44 |
| Output RPM: | 175 | Series Code: | OE |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.08 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

