How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| T: | 1 | G: | 1.06 |
| A: | 2.94 | J: | 4 in |
| O: | 2.91 in | H-Tap size: | 3/8 - 16 in |
| I: | 3.77 in | LQ: | 4.63 in |
| K: | 2 in | BD: | 5.88 |
| D: | 2.69 | BF: | 0.41 |
| C: | 6.88 in | AK: | 4.5 |
| N: | 4.88 | F: | 2.13 |
| B: | 5.25 | BE: | 0.38 in |
| TAP Depth: | 0.69 in |
Technical Specifications
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.44 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 3 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.307 |
| Output RPM: | 17.5 | Motor Frame Size: | 140 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Series: | OE Series | Input Bore (C Face): | 0.875 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 3 |
| Assembly: | UF-3 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

