How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | I: | 3.77 in |
| BE: | 0.38 in | AJ: | 5.88 |
| N: | 4.88 | B: | 5.25 |
| K: | 2 in | LQ: | 4.63 in |
| G: | 1.06 | Center Distance (in): | 2.375 in |
| F: | 2.13 | BF: | 0.41 |
| C: | 6.88 in | BD: | 5.88 |
| D: | 2.69 | J: | 4 in |
| A: | 2.94 | O: | 2.91 in |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.69 in |
| AK: | 4.5 |
Technical Specifications
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.44 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series |
| Center Distance (in): | 2.375 | Series: | OE Series |
| Output Shaft Direction: | 3 | Motor Frame Size: | 140 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Assembly: | UF-3 | Input HP @ 1750 RPM: | 2.3 |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 3 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

