How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.88 in | N: | 4.88 |
| J: | 4 in | A: | 2.94 |
| F: | 2.13 | BD: | 5.88 |
| K: | 2 in | O: | 2.91 in |
| BE: | 0.38 in | B: | 5.25 |
| H-Tap size: | 3/8 - 16 in | BF: | 0.41 |
| G: | 1.06 | TAP Depth: | 0.69 in |
| AK: | 4.5 | I: | 3.77 in |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| T: | 1 | D: | 2.69 |
| LQ: | 4.63 in |
Technical Specifications
| Product Line: | OE Series | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Series Code: | OE | Assembly: | UF-3 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.44 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1 in | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 3 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.83 |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

