How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | G: | 1.06 |
| J: | 4 in | B: | 5.25 |
| O: | 2.91 in | F: | 2.13 |
| BF: | 0.41 | K: | 2 in |
| I: | 3.77 in | N: | 4.88 |
| AJ: | 5.88 | T: | 1 |
| D: | 2.69 | BE: | 0.38 in |
| LQ: | 4.63 in | AK: | 4.5 |
| TAP Depth: | 0.69 in | A: | 2.94 |
| C: | 6.88 in | H-Tap size: | 3/8 - 16 in |
| BD: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Key: | 1/4 X 2.44 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 3 | Input HP @ 1750 RPM: | 1.51 |
| Output Shaft: | Solid Shaft | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 3 |
| Product Line: | OE Series | Ratio Range: | 25:1 |
| Service Factor: | 1 | Series: | OE Series |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Gear Type: | Worm | Assembly: | UF-3 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Output Diameter (in): | 1 in | Motor Frame Size: | 140 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

