How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | O: | 2.91 in |
| T: | 1 | D: | 2.69 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| B: | 5.25 | C: | 6.88 in |
| N: | 4.88 | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 | K: | 2 in |
| LQ: | 4.63 in | G: | 1.06 |
| F: | 2.13 | J: | 4 in |
| A: | 2.94 | TAP Depth: | 0.69 in |
| I: | 3.77 in | AK: | 4.5 |
| BD: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Series Code: | OE |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 1.51 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series | Motor Frame Size: | 140 |
| Output Shaft Direction: | 3 | Output Shaft Assembly Code: | 3 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Assembly: | UF-3 |
| Output Key: | 1/4 X 2.44 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | OE Series |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Service Factor: | 1 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

