How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | C: | 6.88 in |
| BD: | 5.88 | LQ: | 4.63 in |
| J: | 4 in | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.69 in | G: | 1.06 |
| K: | 2 in | F: | 2.13 |
| BF: | 0.41 | A: | 2.94 |
| Center Distance (in): | 2.375 in | O: | 2.91 in |
| B: | 5.25 | T: | 1 |
| AK: | 4.5 | I: | 3.77 in |
| N: | 4.88 | BE: | 0.38 in |
| AJ: | 5.88 |
Technical Specifications
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Series: | OE Series | Input HP @ 1750 RPM: | 1.51 |
| Output Shaft Direction: | 3 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Output Key: | 1/4 X 2.44 | Product Line: | OE Series |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 3 | Shaft Seal Material: | Viton |
| Assembly: | UF-3 | Output Shaft: | Solid Shaft |
| Ratio: | 25:1 | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

