How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | A: | 2.94 |
| F: | 2.13 | H-Tap size: | 3/8 - 16 in |
| C: | 6.88 in | TAP Depth: | 0.69 in |
| K: | 2 in | I: | 3.77 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | BD: | 5.88 |
| G: | 1.06 | B: | 5.25 |
| AK: | 4.5 | AJ: | 5.88 |
| N: | 4.88 | LQ: | 4.63 in |
| J: | 4 in | O: | 2.91 in |
| T: | 1 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Series: | OE Series |
| Output Shaft: | Solid Shaft | Ratio: | 40:1 |
| Output Shaft Direction: | 3 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Input Bore (C Face): | 0.875 |
| Assembly: | UF-3 | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 3 | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 140 |
| Input HP @ 1750 RPM: | 1.04 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 1/4 X 2.44 |
| Series Code: | OE | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

