How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| K: | 2 in | D: | 2.69 |
| B: | 5.25 | O: | 2.91 in |
| G: | 1.06 | TAP Depth: | 0.69 in |
| AK: | 4.5 | I: | 3.77 in |
| N: | 4.88 | LQ: | 4.63 in |
| F: | 2.13 | C: | 6.88 in |
| T: | 1 | J: | 4 in |
| A: | 2.94 | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 3 | Ratio Range: | 40:1 |
| Series Code: | OE | Output Key: | 1/4 X 2.44 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 3 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Output Shaft: | Solid Shaft | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 1.04 | Product Line: | OE Series |
| Assembly: | UF-3 | Input Bore (C Face): | 0.875 |
| Series: | OE Series | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

