How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 1.06 |
| C: | 6.88 in | TAP Depth: | 0.69 in |
| K: | 2 in | H-Tap size: | 3/8 - 16 in |
| J: | 4 in | BF: | 0.41 |
| O: | 2.91 in | LQ: | 4.63 in |
| AK: | 4.5 | AJ: | 5.88 |
| A: | 2.94 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | T: | 1 |
| D: | 2.69 | F: | 2.13 |
| N: | 4.88 | B: | 5.25 |
| BD: | 5.88 |
Technical Specifications
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.44 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 3 | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.04 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Input Style: | C-Face Quill |
| Series: | OE Series | Motor Frame Size: | 140 |
| Assembly: | UF-3 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

