How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BD: | 5.88 |
| TAP Depth: | 0.69 in | C: | 6.88 in |
| N: | 4.88 | LQ: | 4.63 in |
| B: | 5.25 | I: | 3.77 in |
| BE: | 0.38 in | J: | 4 in |
| T: | 1 | AJ: | 5.88 |
| H-Tap size: | 3/8 - 16 in | G: | 1.06 |
| O: | 2.91 in | A: | 2.94 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | K: | 2 in |
| F: | 2.13 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.89 | Series: | OE Series |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | OE | Motor Frame Size: | 140 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 3 | Output Diameter (in): | 1 in |
| Assembly: | UF-3 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.44 |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

