How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 | BE: | 0.38 in |
| O: | 2.91 in | AK: | 4.5 |
| I: | 3.77 in | AJ: | 5.88 |
| K: | 2 in | F: | 2.13 |
| A: | 2.94 | BD: | 5.88 |
| LQ: | 4.63 in | TAP Depth: | 0.69 in |
| B: | 5.25 | T: | 1 |
| C: | 6.88 in | J: | 4 in |
| Center Distance (in): | 2.375 in | N: | 4.88 |
| D: | 2.69 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Output Key: | 1/4 X 2.44 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140 | Output RPM: | 35 |
| Assembly: | UF-3 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 3 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.847 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 3 | Ratio: | 50:1 |
| Series: | OE Series | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

